Component reference
Handling battery terminals
Gripper | Components | Mechanical and plant engineering | Metal
Task & Solution
- Smoothing and solidifying the surface of battery poles
- Transport from the separator and precise positioning in the processing station
- Smoothing and hardening of the surface using the profiled smooth rollers specially developed by Wenaroll GmbH with defined force
- Safe onward transport of the processed battery terminals to the conveyor belts using the Zimmer Group's GEP2000 precision grippers
Highlights and technical data
10 million maintenance-free cycles (max.)
Self locking mechanism
Positionable
Cleanroom-certified
Built-in standard components